Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6307C3
- NJ 307 EG15 C3
- V-35S
- Fl 8
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 35 mm |
d1 - Shaft diameter between bearings | 45 mm |
a - Housing length | 275 mm |
b - Housing foot width | 190 mm |
c - Housing foot height | 16 mm |
h - Bearing center height | 60 mm |
h1 - Housing height | 117 mm |
m - Mounting hole/punches distance (length) | 175 mm |
n - Mounting hole distance (width) | 150 mm |
N - Mounting hole diameter | 15 mm |
B - Distance mounting hole to shaft step | 60 mm |
W - Bearing distance | 198,5 mm |
W1 - Central shaft length | 160,5 mm |
W2 - Right shaft end length | 66,5 mm |
A1 | 30 mm |
A2 | 20 mm |
A3 - ZLG foot width | 40 mm |
D - Bearing seat diameter | 80 mm |
Mass | 10 kg |
Material of Housing | grey cast |
Initial grease quantity | 85 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 80x4 |
BOLTS | |
---|---|
G - Fixing bolts | M12 |
Recommended torque fixing bolts | 65 N-m |
Cover bolts | M6x25 |
Recommended torque cover bolts | 7 N-m |