Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6311C3
- ASG 6311
- V-55S
- Fl 12
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 55 mm |
| d1 - Shaft diameter between bearings | 65 mm |
| a - Housing length | 433 mm |
| b - Housing foot width | 270 mm |
| c - Housing foot height | 23 mm |
| h - Bearing center height | 80 mm |
| h1 - Housing height | 158 mm |
| m - Mounting hole/punches distance (length) | 300 mm |
| n - Mounting hole distance (width) | 210 mm |
| N - Mounting hole diameter | 20 mm |
| B - Distance mounting hole to shaft step | 79 mm |
| W - Bearing distance | 336,5 mm |
| W1 - Central shaft length | 287,5 mm |
| W2 - Right shaft end length | 84 mm |
| A1 | 40 mm |
| A2 | 30 mm |
| A3 - ZLG foot width | 60 mm |
| D - Bearing seat diameter | 120 mm |
| Mass | 25 kg |
| Material of Housing | grey cast |
| Initial grease quantity | 224 cm³ |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| O-ring (optional) | 120x4 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M6x25 |
| Recommended torque cover bolts | 7 N-m |