Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 55 mm |
d1 - Shaft diameter between bearings | 65 mm |
a - Housing length | 433 mm |
b - Housing foot width | 270 mm |
c - Housing foot height | 23 mm |
h - Bearing center height | 80 mm |
h1 - Housing height | 158 mm |
m - Mounting hole/punches distance (length) | 300 mm |
n - Mounting hole distance (width) | 210 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 79 mm |
W - Bearing distance | 338,5 mm |
W1 - Central shaft length | 288 mm |
W2 - Right shaft end length | 84 mm |
A1 | 40 mm |
A2 | 30 mm |
A3 - ZLG foot width | 60 mm |
D - Bearing seat diameter | 120 mm |
Mass | 25 kg |
Material of Housing | grey cast |
Initial grease quantity | 224 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 120x4 |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M6x25 |
Recommended torque cover bolts | 7 N-m |