Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6312.C3
- ASG 6312
- V-60S
- Fl 13
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 60 mm |
d1 - Shaft diameter between bearings | 70 mm |
a - Housing length | 479 mm |
b - Housing foot width | 270 mm |
c - Housing foot height | 23 mm |
h - Bearing center height | 80 mm |
h1 - Housing height | 162 mm |
m - Mounting hole/punches distance (length) | 340 mm |
n - Mounting hole distance (width) | 210 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 81,5 mm |
W - Bearing distance | 384 mm |
W1 - Central shaft length | 333 mm |
W2 - Right shaft end length | 84 mm |
A1 | 40 mm |
A2 | 30 mm |
A3 - ZLG foot width | 60 mm |
D - Bearing seat diameter | 130 mm |
Mass | 30 kg |
Material of Housing | grey cast |
Initial grease quantity | 243 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 130x7 |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M6x25 |
Recommended torque cover bolts | 7 N-m |