Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6314C3
- ASG 6314
- Fl 16
- V-70S
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 70 mm |
| d1 - Shaft diameter between bearings | 80 mm |
| a - Housing length | 534 mm |
| b - Housing foot width | 290 mm |
| c - Housing foot height | 25 mm |
| h - Bearing center height | 95 mm |
| h1 - Housing height | 190 mm |
| m - Mounting hole/punches distance (length) | 380 mm |
| n - Mounting hole distance (width) | 230 mm |
| N - Mounting hole diameter | 20 mm |
| B - Distance mounting hole to shaft step | 92,5 mm |
| W - Bearing distance | 421 mm |
| W1 - Central shaft length | 364 mm |
| W2 - Right shaft end length | 99 mm |
| A1 | 45 mm |
| A2 | 35 mm |
| A3 - ZLG foot width | 60 mm |
| D - Bearing seat diameter | 150 mm |
| Mass | 37 kg |
| Material of Housing | grey cast |
| Initial grease quantity | 411 cm³ |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| O-ring (optional) | 150x7 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |