Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6314C3
- Fl 18
- NU 314 EG15 C3
- V-80S
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 70 mm |
d1 - Shaft diameter between bearings | 80 mm |
d3 - Outer diameter sleeve | 80 mm |
a - Housing length | 534 mm |
b - Housing foot width | 290 mm |
c - Housing foot height | 25 mm |
h - Bearing center height | 95 mm |
h1 - Housing height | 190 mm |
m - Mounting hole/punches distance (length) | 380 mm |
n - Mounting hole distance (width) | 230 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 92,5 mm |
W - Bearing distance | 423,5 mm |
W1 - Central shaft length | 366,5 mm |
W2 - Right shaft end length | 99 mm |
A1 | 45 mm |
A2 | 35 mm |
A3 - ZLG foot width | 60 mm |
D - Bearing seat diameter | 150 mm |
Mass | 37 kg |
Material of Housing | grey cast |
Initial grease quantity | 411 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 150x7 |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |