Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 120 mm |
d1 - Shaft diameter between bearings | 140 mm |
d3 - Outer diameter sleeve | 140 mm |
a - Housing length | 705 mm |
b - Housing foot width | 500 mm |
c - Housing foot height | 40 mm |
h - Bearing center height | 160 mm |
h1 - Housing height | 320 mm |
m - Mounting hole/punches distance (length) | 540 mm |
n - Mounting hole distance (width) | 410 mm |
N - Mounting hole diameter | 35 mm |
B - Distance mounting hole to shaft step | 100 mm |
W - Bearing distance | 602,5 mm |
W1 - Central shaft length | 524,5 mm |
W2 - Right shaft end length | 107,5 mm |
A1 | 78 mm |
A2 | 60 mm |
A3 - ZLG foot width | 115 mm |
D - Bearing seat diameter | 260 mm |
Mass | 150 kg |
Material of Housing | grey cast |
Initial grease quantity | 966 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 260x7 |
BOLTS | |
---|---|
G - Fixing bolts | M30 |
Recommended torque fixing bolts | 1005 N-m |
Cover bolts | M10x30 |
Recommended torque cover bolts | 35 N-m |