Two bearing housing, made of grey cast, for oil lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6218C3
- NU 218 C3
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 90 mm |
d1 - Shaft diameter between bearings | 102 mm |
d2 - Shaft diameter outlet small | 88 mm |
a - Housing length | 582,5 mm |
a1 - Total length over lab | 595 mm |
b - Housing foot width | 320 mm |
c - Housing foot height | 30 mm |
g - Shaft step 1 length | 28 mm |
g1 - Shaft step 2 length | 52 mm |
g2 - Shaft groove lab fixing | 6 mm |
h - Bearing center height | 100 mm |
h1 - Housing height | 200 mm |
m - Mounting hole/punches distance (length) | 400 mm |
n - Mounting hole distance (width) | 260 mm |
N - Mounting hole diameter | 19 mm |
F - Labyrinth overhang | 5 mm |
W - Bearing distance | 445 mm |
W1 - Central shaft length | 415 mm |
A1 | 80 mm |
D - Bearing seat diameter | 160 mm |
Oil level | 32 - 36 mm |
Oil quantity | 800 cm³ |
Mass | 75 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M8x30 |
Recommended torque cover bolts | 17 N-m |