Two bearing housing, made of grey cast, for oil lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 110 mm |
| d1 - Shaft diameter between bearings | 122 mm |
| d2 - Shaft diameter outlet small | 108 mm |
| a - Housing length | 688,5 mm |
| a1 - Total length over lab | 715,5 mm |
| b - Housing foot width | 400 mm |
| c - Housing foot height | 36 mm |
| g - Shaft step 1 length | 36 mm |
| g1 - Shaft step 2 length | 58 mm |
| g2 - Shaft groove lab fixing | 6 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 254 mm |
| m - Mounting hole/punches distance (length) | 480 mm |
| n - Mounting hole distance (width) | 320 mm |
| N - Mounting hole diameter | 24 mm |
| F - Labyrinth overhang | 12 mm |
| W - Bearing distance | 536,5 mm |
| W1 - Central shaft length | 498,5 mm |
| A1 | 90 mm |
| D - Bearing seat diameter | 200 mm |
| Oil level | 40 - 45 mm |
| Oil quantity | 1700 cm³ |
| Mass | 85 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Cover bolts | M10x25 |
| Recommended torque cover bolts | 35 N-m |