Two bearing housing, made of grey cast, for oil lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 85 mm |
| d1 - Shaft diameter between bearings | 100 mm |
| d2 - Shaft diameter outlet small | 82 mm |
| a - Housing length | 645 mm |
| a1 - Total length over lab | 657,5 mm |
| b - Housing foot width | 350 mm |
| c - Housing foot height | 30 mm |
| g - Shaft step 1 length | 39 mm |
| g1 - Shaft step 2 length | 54,5 mm |
| g2 - Shaft groove lab fixing | 6 mm |
| h - Bearing center height | 112 mm |
| h1 - Housing height | 227 mm |
| m - Mounting hole/punches distance (length) | 440 mm |
| n - Mounting hole distance (width) | 290 mm |
| N - Mounting hole diameter | 19 mm |
| F - Labyrinth overhang | 5 mm |
| W - Bearing distance | 491,5 mm |
| W1 - Central shaft length | 450,5 mm |
| A1 | 80 mm |
| D - Bearing seat diameter | 180 mm |
| Oil level | 39 - 43 mm |
| Oil quantity | 1300 cm³ |
| Mass | 80 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M10x30 |
| Recommended torque cover bolts | 35 N-m |