Two bearing housing, made of grey cast, for oil lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6319C3
- NU 319 C3
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 95 mm |
| d1 - Shaft diameter between bearings | 110 mm |
| d2 - Shaft diameter outlet small | 92 mm |
| a - Housing length | 688,5 mm |
| a1 - Total length over lab | 715,5 mm |
| b - Housing foot width | 400 mm |
| c - Housing foot height | 36 mm |
| g - Shaft step 1 length | 43 mm |
| g1 - Shaft step 2 length | 54,5 mm |
| g2 - Shaft groove lab fixing | 6 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 254 mm |
| m - Mounting hole/punches distance (length) | 480 mm |
| n - Mounting hole distance (width) | 320 mm |
| N - Mounting hole diameter | 24 mm |
| F - Labyrinth overhang | 12 mm |
| W - Bearing distance | 536,5 mm |
| W1 - Central shaft length | 491,5 mm |
| A1 | 90 mm |
| D - Bearing seat diameter | 200 mm |
| Oil level | 43 - 46 mm |
| Oil quantity | 1800 cm³ |
| Mass | 85 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Cover bolts | M10x25 |
| Recommended torque cover bolts | 35 N-m |