Tapered roller bearings

30216U
  • d : 80 (mm)
  • D : 140 (mm)
  • B : 26 (mm)

See more See less

30216UP5
  • d : 80 (mm)
  • D : 140 (mm)
  • B : 26 (mm)

See more See less

30217U
  • d : 85 (mm)
  • D : 150 (mm)
  • B : 28 (mm)

See more See less

30217UP5
  • d : 85 (mm)
  • D : 150 (mm)
  • B : 28 (mm)

See more See less

30218U
  • d : 90 (mm)
  • D : 160 (mm)
  • B : 30 (mm)

See more See less

30219U
  • d : 95 (mm)
  • D : 170 (mm)
  • B : 32 (mm)

See more See less

30220U
  • d : 100 (mm)
  • D : 180 (mm)
  • B : 34 (mm)

See more See less

30221U
  • d : 105 (mm)
  • D : 190 (mm)
  • B : 36 (mm)

See more See less

30222U
  • d : 110 (mm)
  • D : 200 (mm)
  • B : 38 (mm)

See more See less

30224U
  • d : 120 (mm)
  • D : 215 (mm)
  • B : 40 (mm)

See more See less

30226U
  • d : 130 (mm)
  • D : 230 (mm)
  • B : 40 (mm)

See more See less

30228
  • d : 140 (mm)
  • D : 250 (mm)
  • B : 42 (mm)

See more See less

30228U
  • d : 140 (mm)
  • D : 250 (mm)
  • B : 42 (mm)

See more See less

30230U
  • d : 150 (mm)
  • D : 270 (mm)
  • B : 45 (mm)

See more See less

30232U
  • d : 160 (mm)
  • D : 290 (mm)
  • B : 48 (mm)

See more See less

30234U
  • d : 170 (mm)
  • D : 310 (mm)
  • B : 52 (mm)

See more See less

30236U
  • d : 180 (mm)
  • D : 320 (mm)
  • B : 52 (mm)

See more See less

30238U
  • d : 190 (mm)
  • D : 340 (mm)
  • B : 55 (mm)

See more See less

30240U
  • d : 200 (mm)
  • D : 360 (mm)
  • B : 58 (mm)

See more See less

30240UUTG

Logo Ultage

  • d : 200 (mm)
  • D : 360 (mm)
  • B : 58 (mm)

See more See less

30303.A
  • d : 17 (mm)
  • D : 47 (mm)
  • B : 14 (mm)

See more See less

30304.A
  • d : 20 (mm)
  • D : 52 (mm)
  • B : 15 (mm)

See more See less

30305.A
  • d : 25 (mm)
  • D : 62 (mm)
  • B : 17 (mm)

See more See less

30305DU3G
  • d : 25 (mm)
  • D : 62 (mm)
  • B : 17 (mm)

See more See less

30306.A
  • d : 30 (mm)
  • D : 72 (mm)
  • B : 19 (mm)

See more See less


Browser not supported

Please upgrade your browser