
OM4102
Modelos :
Fiat/Lancia : Ulysse, Scudo, Ducato, Zeta, Phedra
Citroën : Cl, C2, C3, C3 Picasso, C3 Pluriel, C4, C4 Picasso/Grand Picasso, C5, C6, C8, C-Crosser, DS3, DS4, DS5, Berlingo, Jumpy/Dispatch, Jumper/Relay, Nemo, Xantia, Xsara, Xsara Picasso, Evasion/Synergie, Saxo, ZX, XM, AX, C15
Ford : Focus, C-Max, Focus C-Max, Kuga Transit
Land Rover : Evoque, Defender
Mitsubishi: ASX, Outlander 2, Lancer
Hyundai : Genesis Coupé, IX55, Vera Cruz, Azera, Grandeur, Sonata, Sonica
Kia : Opirus, Sorento
Peugeot: 107, 1007, 206, 206+, 206 cc, 207, 207 cc, 208, 306, 307, 307 cc, 308, 308 cc, 3008, 406, 406 coupé, 407, 407 coupé, RCZ, 4007, 4008, 508, 5008, 607, 806, 807, Partner, Bipper, Expert, Boxer, 106, 605, 205, 405
Motores : 1.4 HDI, 1.6 HDI, 1.9, 2.0 JTD, 2.0 HDI, 2.0 TDCI, 2.0 JTD, 2.2 HDI, 2.2 JTD, 3.3 V6 Gasolina, 3.8 V6 Gasolina
1.4 : DV4C (8HP) , DV4C (8HR) , DV4TD (8HT) , DV4TD (8HW) , DV4TD (8HX) , DV4TD (8HZ) , DV4TED (8HS) , DV4TED4 (8HX) , DW4TD (8HZ)
1.6 : DV6ATED (9HX) , DV6ATED4 (9HX) , DV6AUTED4 (9HX) , DV6BTED4 (9HT) , DV6BTED4 (9HW) , DV6BUTED4 (9HT) , DV6C (9HD) , DV6C (9HL) , DV6C (9HR) , DV6D (9HP) , DV6DTED (9HF) , DV6DTED (9HJ) , DV6DTED (9HP) , DV6ETED (9HN) , DV6TED (9HY) , DV6TED4 (9HV) , DV6TED4 (9HW) , DV6TED4 (9HX) , DV6TED4 (9HZ) , DV6TED4B (9HV) , DV6TED4BU (9HS) , DV6TEDB4 (9HS) , DV6TEDB4 (9HV)
2.0 : DW10ATD (RHY) , DW10ATED (RHS) , DW10ATED (RHW) , DW10ATED (RHZ) , DW10ATED4 (RHM) , DW10ATED4 (RHW) , DW10ATED4/L4 (RHT) , DW10BTED (RHX) , DW10BTED/L3 (RHX) , DW10BTED/L3 (RHZ) , DW10BTED4 (RHF) , DW10BTED4 (RHJ) , DW10BTED4 (RHL) , DW10BTED4 (RHR) , DW10C (RHD) , DW10C (RHH) , DW10CTED4 (RH02) , DW10CTED4 (RHC) , DW10CTED4 (RHD) , DW10CTED4 (RHE) , DW10CTED4 (RHH) , DW10JATED4 (RHM) , DW10JATED4 (RHW) , DW10JTED4 (RHW) , DW10TD (RHY) , DW10TD (RHZ) , DW10UTD (RHV) , DW10UTED4 (RHG) , DW10UTED4 (RHK) , DW10FD (AHX)
2.2 : DW12ATED (4HX) , DW12ATED (4HZ) , DW12ATED4/L4 (4HW) ,DW12BTED4 (4HK), DW12BTED4 (224DT), DW12BTED4 (4HN), DW12BTED4 (4HP) , DW12BTED4 (4HR) , DW12BTED4 (4HS) , DW12BTED4 (4HT) , DW12BTED4 (4HX) , DW12BTED4/L4 (4HW) , DW12CTED4 (4HL), DW12TED4 (4HX) , DW12UTED (4HY) ,
3.3-3.8 V6 : G6DA , G6DB , G6DC
Conectarse
Adjuntar este producto a tu cestaDocumentation
Product information
CARACTERISTICAS | |
---|---|
Warranty period (years) | 5 |
Weight | 1,95 kg |