Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

KIT COMPLETO CALADO DISTR. OPEL/CHEVROLET/SAAB/FIAT/LANCIA/SUZUKI/FORD - CLA

KIT COMPLETO CALADO DISTR. OPEL/CHEVROLET/SAAB/FIAT/LANCIA/SUZUKI/FORD

OM6500

 

Modelos :
Opel : Corsa B,C, Combo, Tigra, Agila, Tigra B, Meriva, Astra F,G , H, Astravan, Speedster/VX220, Zafira A , B, Vectra B , C, Signum, Omega B, Sintra, Frontera A, B, Astravan, Kadett, Ascona, Omega, Monterey, Antara,Croma, Speedster/VX220
Chevrolet/Daewoo : Epica, Captiva, Nubira, Lacetti, Evanda
Saab : 9-3, 9-5 (98-04)
Alfa : 145, 146, 147, 156, 159, 166, GT, Crosswagon Q4
Fiat : Punto, Grande Punto, Bravo/Brava, Marea, Weekend, Stilo, Doblò/Cargo, Multipla, Idea, Panda
Lancia : Ypsilon, Musa, Lybra, Thesys
Suzuki : Ignis, Swift, Wagon R+
Ford : Ka
Motores : 1.0 12V, 1.0 16V, 1.2 16V, 1.4 ,1.6, 1.2-1.4 16V (Cadena), 2.0, 2.0 Turbo, 2.2 DI, 2.0-2.2 16V, 1.6 16V, 1.8 16V, 2.0 16V, 2.2 16V, 1.3 JTD MultiJet, 1.3 CDTI, 1.3 TDCI, 1.6 MultiJet, 1.9 JTD, 1.9 MultiJet, 2.4 JTD, 1.9 CDTI, 2.0 MultiJet,1.5 D, 1.5 TD, 1.7 D, 1.7 TD, 1.6-1.7 D, 3.0 TD, 3.1T D, 2.0-2.2-2.4 TD, 2.0-2.2 DI, 2.0 TDCI, 2.0 D VCDI, 2.2 16V (doble árbol de levas)

 

OEM codes:

1860703000, 1860905000, 1860985000, 1870900300, 1871000900, 21-162B, 303-1468, 303-376, 303-376B, EN46781, EN-46785, EN-46785, EN-46788, EN-46789, EN-48245, EN-48246, KM-6130, KM-6148, KM-6349, KM-6349, KM-852, KM-853, KM-911, KM-927, KM-929, KM-932, KM-933, KM-951, KM-952, KM-954, KM-955, KM-J-43651

 

169A1.000 , 16DA , 17D , 17DR , 182B4.000 , 182B9.000 , 185A2.000 , 185A6.000 , 186A6.000 , 186A8.000 , 186A9.000 , 188A2.000 , 188A3.000 , 188A7.000 , 188A8.000 , 188A9.000 , 188B2.000 , 192A1.000 , 192A3.000 , 192A5.000 , 192A8.000 , 192A9.000 , 192B1.000 , 192B4.000 , 194A1.000 , 198A2.000 , 198A3.000 , 198A6.000 , 199A2.000 , 199A3.000 , 199A5.000 , 199A9.000 , 199B1.000 , 199B2.000 , 223A7.000 , 223A9.000 , 323.02 , 342.02 , 350A2.000 , 350A3.000 , 362.02 , 371.01 , 4EC1 , 4EC1T , 4EE1 , 4EE1T , 4FC1 , 4FC1T , 4FD1 , 4JX1 , 7DTL , 841G.000 , 841H.000 , 841P.000 , 937A2.000 , 939A1.000 , 939A2.000 , 939A3.000 , 940A3.000 , 955A3.000 , 955A4.000 , C18XEL , C20SEL , C20XE , D223L , JG2T , RA420 , X10XE , X12XE , X14XE , X16SEJ , X16SZR , X16XE , X16XEL , X17DT , X17DTL , X18XE , X18XE1 , X20DTH , X20DTL , X20XEV , X22DTH , X22SE , X22XE , Y16XE , Y17DT , Y17DTi , Y17DTL , Y20DTH , Y20DTL , Y22DTH , Y22DTR , Y22SE , Y22XE , Z10XE , Z10XEP , Z12XE , Z13DT , Z13DTH , Z13DTJ , Z14XE , Z14XEP , Z16SE , Z16XE , Z16YNG , Z18XE , Z18XEL , Z19DT , Z19DTH , Z19DTJ , Z19DTL , Z20DM , Z20DMH , Z20LEH , Z20LEL , Z20LER , Z20LET , Z20S1 , A20DTH , B20DTH , Z22SE , Z22XE , Z22YH

Documentation

Product information

CARACTERISTICAS
Warranty period (years)5
Weight9,2 kg