
Referencia SA65240.15R
Este kit contiene la(s) siguiente(s) referencia(s)
- SA65240.15R
Conectarse
Adjuntar este producto a tu cestaDocumentation
Product information
CARACTERISTICAS | |
---|---|
Related product | SA65240.14L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 46 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 3,835 kg |