
Referencia SA65240.20L
Este kit contiene la(s) siguiente(s) referencia(s)
- SA65240.20L
Conectarse
Adjuntar este producto a tu cestaDocumentation
Product information
| CARACTERISTICAS | |
|---|---|
| Weight | 3,65 kg |
| Related product | SA65240.19R |
| Fitting position | Avant gauche |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Jambe de suspension |
| Shock absorber clamping mode | Goujon en haut |
| Tube diameter | 46 mm |
| Piston Rod Diameter | 20 mm |
| Rod thread | M12X125 |