Referencia SA65343.27R
Este kit contiene la(s) siguiente(s) referencia(s)
- SA65343.27R
Conectarse
Adjuntar este producto a tu cestaDocumentation
Product information
CARACTERISTICAS | |
---|---|
Related product | SA65343.28L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 45 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 4,425 kg |