Caratteristiche tecniche

BAC370.05

Reggispinta frizione

  • Visuale(i)

  • Caratteristiche principali

    Caratteristiche principali
    Diametro esterno 1 77 mm
    Diametro esterno 2 37 mm
    Larghezza 1 36 mm
    Peso 304 g
  • Equivalenze OEM

    Equivalenze OEM
    Marchio Codice OEM
    FAW LF01-16-510
    FORD USA 3396878
    KIA 0K9A2-16-510 | 0K72A-16-510 | 0K201-16-510 | K011-16-510 | K9A2-16-510 | K72A-16-510 | RE57-16-510 | SR02-16-510
    MAZDA 8540-16-510B | BP02-16-510 | F201-16-510 | FE62-16-510A | FE82-16-510A | FE84-16-510 | G561-16-510 | G561-16-510A | G561-16-510B | G561-16-510C | LF01-16-510 | N309-16-510 | SE03-16-510 | SE03-16-510A
    MAZDA (FAW CAR) LF01-16-510
  • Compatibilità

    Compatibilità
    Marchio Modello Generazione Date
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA Mazda 6 Mazda 6 02/2002 => 02/2005
    MAZDA Mazda 6 Mazda 6 FL 03/2005 => 08/2007
    MAZDA Mazda 6 Mazda 6 II 08/2007 => 11/2009
    MAZDA Mazda 6 Mazda 6 II FL 11/2009 => 12/2012
    MAZDA Mazda 6 Mazda 6 III 12/2012 => 05/2015
    MAZDA Mazda 6 Mazda 6 III FL 05/2015 =>
    MAZDA 626 626 (GB) 08/1980 => 12/1983
    MAZDA 626 626 (GC) 11/1982 => 12/1987
    MAZDA 626 626 (GD) 10/1987 => 01/1992
    MAZDA 626 626 (GE) 08/1991 => 05/1997
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GV) 10/1988 => 02/1992
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GV) 03/1992 => 10/1997
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA 818 818 (ST/SN) 01/1974 => 09/1979
    MAZDA 929 929 04/1973 => 12/1981
    MAZDA 929 929 10/1981 => 08/1986
    MAZDA B B Pick-up 11/1989 => 06/1999
    MAZDA E E serie 03/1981 => 12/1987
    MAZDA E E serie 12/1987 => 04/2002
    MAZDA MX3 MX3 03/1991 => 02/1998
    MAZDA MX5 MX5 IV (ND) 05/2015 =>
    MAZDA MX6 MX6 07/1991 => 08/1997
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    MAZDA RX-7 RX-7 II (FC) 11/1985 => 12/1991
    MAZDA Xedos Xedos 6 10/1991 => 11/1999
    MAZDA Mazda 2 Mazda 2 III (DJ-DL) 10/2014 =>
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011
    MAZDA Mazda 3 Mazda 3 II FL 11/2011 => 07/2013
    MAZDA Mazda 3 Mazda 3 III 07/2013 => 10/2016
    MAZDA Mazda 3 Mazda 3 III phase 2 10/2016 =>
    MAZDA RX-8 RX-8 04/2008 => 12/2013
    MAZDA Mazda 5 Mazda 5 02/2005 => 12/2007
    MAZDA Mazda 5 Mazda 5 FL 09/2007 => 10/2010
    MAZDA Mazda 5 Mazda 5 II 06/2010 => 02/2015
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012
    MAZDA CX-7 CX-7 05/2007 => 09/2009
    MAZDA CX-7 CX-7 FL 06/2009 => 10/2013
    MAZDA CX-5 CX-5 01/2012 => 04/2015
    MAZDA CX-5 CX-5 FL 05/2015 => 02/2017
    MAZDA CX-5 CX-5 II 05/2017 =>
    MAZDA CX-3 CX-3 04/2015 => 07/2018
    MAZDA CX-3 CX3 FL 07/2018 =>

Ultimi prodotti consultati