Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Kit de cuffia lato ruota
OBK52.018 - SNR
Documentation
Product information
CARATTERISTICHE
Bellows length
144 mm
Bellows material
Caoutchouc
Fitting position
Roue
Weight
0,465 kg
Diametro interno 2
935 mm
Diametro interno 1
285 mm
Automotive Compatibility
MarcaModelloGenerazioneDataPosizionePosizioneFordGalaxyGALAXY II => 03/2015--FordGalaxyGalaxy => --FordMONDEO IIIMONDEO III => --FordMondeoMondeo => 04/2007--FordS-MAXS-MAX => 04/2007--FordS-MAXS-MAX I => 05/2010--FordS-MAX VANS-MAX VAN => 04/2007--VolvoS60 IIS60 II => --VolvoS80 IIS80 II => --VolvoV60V60 => --VolvoV60 IIV60 II => --VolvoV70V70 II => --