
OM4102
Applicazioni:
Fiat/Lancia: Ulysse, Scudo, Ducato, Zeta, Phedra
Citroën: Cl, C2, C3, C3 Picasso, C3 Pluriel, C4, C4 Picasso/Gre Picasso, C5, C6, C8, C-Crosser, DS3, DS4, DS5, Berlingo, Jumpy/Dispatch, Jumper/Relay, Nemo, Xantia, Xsara, Xsara Picasso, Evasion/Synergie, Saxo, ZX, XM, AX, C15
Ford: Focus, C-Max, Focus C-Max, Kuga Transit
Le Rover : Evoque, Defender
Mitsubishi: ASX, Outleer 2, Lancer
Hyundai: Genesis Coupé, IX55, Vera Cruz, Azera, Greeur, Sonata, Sonica
Kia: Opirus, Sorento
Peugeot: 107, 1007, 206, 206+, 206 cc, 207, 207 cc, 208, 306, 307, 307 cc, 308, 308 cc, 3008, 406, 406 coupé, 407, 407 coupé, RCZ, 4007, 4008, 508, 5008, 607, 806, 807, Partner, Bipper, Expert, Boxer, 106, 605, 205, 405
Motori: 1.4 HDI, 1.6 HDI, 1.9, 2.0 JTD, 2.0 HDI, 2.2 TDCI, 2.2 JTD, 2.2 HDI, 2.2 DID, 2.4 TDCI, 3.2 TDCI 3.3 V6 petrol, 3.8 V6 petrol
1.4 : DV4C (8HP) , DV4C (8HR) , DV4TD (8HT) , DV4TD (8HW) , DV4TD (8HX) , DV4TD (8HZ) , DV4TED (8HS) , DV4TED4 (8HX) , DW4TD (8HZ)
1.6 : DV6ATED (9HX) , DV6ATED4 (9HX) , DV6AUTED4 (9HX) , DV6BTED4 (9HT) , DV6BTED4 (9HW) , DV6BUTED4 (9HT) , DV6C (9HD) , DV6C (9HL) , DV6C (9HR) , DV6D (9HP) , DV6DTED (9HF) , DV6DTED (9HJ) , DV6DTED (9HP) , DV6ETED (9HN) , DV6TED (9HY) , DV6TED4 (9HV) , DV6TED4 (9HW) , DV6TED4 (9HX) , DV6TED4 (9HZ) , DV6TED4B (9HV) , DV6TED4BU (9HS) , DV6TEDB4 (9HS) , DV6TEDB4 (9HV)
2.0 : DW10ATD (RHY) , DW10ATED (RHS) , DW10ATED (RHW) , DW10ATED (RHZ) , DW10ATED4 (RHM) , DW10ATED4 (RHW) , DW10ATED4/L4 (RHT) , DW10BTED (RHX) , DW10BTED/L3 (RHX) , DW10BTED/L3 (RHZ) , DW10BTED4 (RHF) , DW10BTED4 (RHJ) , DW10BTED4 (RHL) , DW10BTED4 (RHR) , DW10C (RHD) , DW10C (RHH) , DW10CTED4 (RH02) , DW10CTED4 (RHC) , DW10CTED4 (RHD) , DW10CTED4 (RHE) , DW10CTED4 (RHH) , DW10JATED4 (RHM) , DW10JATED4 (RHW) , DW10JTED4 (RHW) , DW10TD (RHY) , DW10TD (RHZ) , DW10UTD (RHV) , DW10UTED4 (RHG) , DW10UTED4 (RHK) , DW10FD (AHX)
2.2 : DW12ATED (4HX) , DW12ATED (4HZ) , DW12ATED4/L4 (4HW) ,DW12BTED4 (4HK), DW12BTED4 (224DT), DW12BTED4 (4HN), DW12BTED4 (4HP) , DW12BTED4 (4HR) , DW12BTED4 (4HS) , DW12BTED4 (4HT) , DW12BTED4 (4HX) , DW12BTED4/L4 (4HW) , DW12CTED4 (4HL), DW12TED4 (4HX) , DW12UTED (4HY) ,
3.3-3.8 V6 : G6DA , G6DB , G6DC
Accedi
Aggiungi prodotto al carrelloDocumentation
Product information
CARATTERISTICHE | |
---|---|
Weight | 1,95 kg |
Warranty period (years) | 5 |