
Riferimento SA65240.29R
Il kit contiene le seguenti referenze
- SA65240.29R
Accedi
Aggiungi prodotto al carrelloDocumentation
Product information
CARATTERISTICHE | |
---|---|
Related product | SA65240.26L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 46 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 3,64 kg |