
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 53,975 mm |
D - External diameter | 130,175 mm |
B - Bearing/Inner ring width | 33,338 mm |
C - Outer ring width | 23,812 mm |
T - Total width | 36,512 mm |
d1 - External diameter inner ring | 97,5 mm |
a - Charge load application point | 41,712 mm |
Mass | 2,28 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 173 kN |
C0 - Static load | 186 kN |
Cu - Fatigue limit load | 22,7 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.82 |
Y0 - Static axial load coefficient | 0.4 |
Y2 - Upper axial load coefficient | 0.73 |
N lim - Oil lubrication limit speed | 3600 tr/min |
N lim - Grease lubrication limit speed | 2700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 74 mm |
db min - Min IR shoulder diameter | 79 mm |
Da max - Max shoulder diameter OR | 109 mm |
Db min - Min OR shoulder diameter | 124 mm |
ra max - Max fillet radius | 3,5 mm |
r1a - Max fillet radius | 3,3 mm |