
Reference DK66.001
This kit contains the following reference(s)
- IBK66.003
- OBK66.001
- OJK66.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Number of internal gears on wheel side | 28 |
Teeth of differential side splines | 22 |
Seal diameter | 49 mm |
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 21 |
Version | 6 balls |
Length 1 | 668 mm |
Weight | 5,048 kg |
Fitting position | Avant gauche |