
Reference DK68.002
This kit contains the following reference(s)
- OBK68.001
- IBK68.002
- OJK68.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Weight | 7,89 kg |
Fitting position | Avant gauche |
Teeth of wheel side splines | 29 |
Teeth of differential side splines | 27 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Seal diameter | 56 mm |
Length 1 | 782 mm |
New part | Oui |