
Reference GA359.102
With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
This kit contains the following reference(s)
- GA359.102
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 23 mm |
Internal diameter n°1 | 20 mm |
External diameter 1 | 125 mm |
Type of Roller | Enrouleur |
Weight | 0,369 kg |