• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Timing Tensioners

GT355.14 - SNR

GT355.14
Reference GT355.14

Drawing strength from its expertise and experience as a supplier to vehicle manufacturers, NTN-SNR offers an independent range of TENSIONERS.

This product replaces the following reference:
  • GT355.06 - SNR

This kit contains the following reference(s)

  • GT355.14

Documentation

Product information

CHARACTERISTICS
Weight0,474 kg
External diameter 160 mm
Width 145 mm

OE Equivalents

ManufacturerReferenceRenault7700665224Renault7700722452Renault7700852114Renault7700871169JeepT0722 452

Automotive Compatibility

BrandModelGenerationDatePositionLocationJeepCherokeeCHEROKEE I12/1989 => 11/1994--NissanPRIMERAPRIMERA II02/1989 => 08/1994--Renault181806/1980 => 11/1986--Renault1818 106/1980 => 11/1986--Renault1818 206/1980 => 11/1986--Renault202009/1979 => 11/1983--Renault212105/1989 => 12/1992--Renault2121 105/1986 => 07/1995--Renault2121 206/1986 => 07/1995--Renault2525 108/1983 => 09/1993--Renault2525 208/1983 => 09/1993--Renault303009/1981 => 11/1983--RenaultCHEROKEECHEROKEE12/1989 => 11/1994--RenaultESPACEESPACE12/1990 => 10/1995--RenaultESPACEESPACE I08/1984 => 12/1990--RenaultESPACEESPACE II12/1990 => 07/1996--RenaultFUEGOFUEGO08/1982 => 11/1983--RenaultMASTERMASTER07/1980 => 01/1989--RenaultMASTERMASTER I07/1980 => 08/1994--RenaultSAFRANESAFRANE 104/1992 => 08/1996--RenaultTRAFICTRAFIC06/1980 => 05/1992--RenaultTRAFICTRAFIC I06/1980 => 07/1997--