Reference HDT048
This kit contains the following reference(s)
- HDT048
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,703 kg |
Width 1 | 38 mm |
Internal diameter n°1 | 85 mm |
External diameter 1 | 150 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,703 kg |
Width 1 | 38 mm |
Internal diameter n°1 | 85 mm |
External diameter 1 | 150 mm |