
Reference IBK53.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,283 kg |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 25 mm |
| Internal diameter 2 | 65 mm |
| Height | 100 mm |
| Fitting position | Avant gauche |