
Reference OJK53.015
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,44 kg |
Seal diameter | 52 mm |
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 30 |
Length 2 | 158 mm |
Number of internal gears on wheel side | 24 |
Fitting position | Avant droit |