
Reference OJK58.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Weight | 2,066 kg |
Seal diameter | 51 mm |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 23 |
Fitting position | Avant droit |