
Reference R160.20
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R160.15 - SNR
This kit contains the following reference(s)
- GB.12955.S04
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,88 kg |
Bearing type | GB |
Width 1 | 37 mm |
External diameter 1 | 80 mm |
Internal diameter n°1 | 41 mm |