
Reference R174.42
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R174.68 - SNR
This kit contains the following reference(s)
- XGB42555R01
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,92 kg |
With integrated sensor ring | 1 |
Bearing type | GB |
Width 1 | 44 mm |
External diameter 1 | 78 mm |
Internal diameter n°1 | 43 mm |