
Reference SA65240.31L
This kit contains the following reference(s)
- SA65240.31L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Related product | SA65240.30R |
Fitting position | Avant gauche |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 52 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X125 |
Weight | 5,01 kg |