
Reference SA65543.05
This kit contains the following reference(s)
- SA65543.05
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber model | Jambe de suspension |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 45 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M14X150 |
Weight | 3,525 kg |