
Reference SA96911.06
This kit contains the following reference(s)
- SA96911.06
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,645 kg |
| Shock absorber clamping mode | Bossage en haut |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Amortisseur télescopique |
| Tube diameter | 40 mm |
| Piston Rod Diameter | 12 mm |