Rolamento de agulha, rolamento axial de rolos cilíndricos, série 812
Conecte-se
Adcionar este produto ao seu cestaDownloads
Nenhum documento disponível
CARACTERÍSTICAS TÉCNICAS | |
---|---|
Marca | NTN |
d - Bore diameter of support washer IR - WS | 60 mm |
D - Outside diameter of support washer OR - GS | 95 mm |
d1 - External diameter of support washer IR - WS | 95 mm |
D1 - Bore diameter bearing washer OR - GS | 62 mm |
T - Thrust bearing height | 26 mm |
Dw - Rolling element diameter | 11 mm |
Dc1 - Roller cage bore diameter | 60 mm |
Dc - Roller cage outer diameter | 95 mm |
rs - Min fillet radius | 1 mm |
Cage assembly reference | K81212T2 |
Bearing ring (inner ring) WS | WS81212 |
Bearing ring (outer ring) GS | GS81212 |
Ea - Rollers reference outer diameter | 88,4 mm |
Eb - Rollers reference inner diameter | 64,9 mm |
Peso | 0,66 kg |
Cage assembly mass | 0,2 kg |
Bearing ring (inner ring) WS mass | 0,23 kg |
Bearing ring (outer ring) GS mass | 0,23 kg |
DESEMPENHO | |
---|---|
Ca - Dynamic axial load rating | 126 kN |
C0a - Static axial load rating | 365 kN |
Cua - Limit axial load rating | 44,5 kN |
Nlim - Grease lubrication limit speed | 780 tr/min |
Nlim - Oil lubrication limit speed | 3100 tr/min |
Tmin - Temperatura mín de operação | -20 °C |
Tmax - Temperatura máx de operação | 120 °C |
RECOMENDACOES DE BARREIRA | |
---|---|
da min - Min shoulder diameter IR | 88 mm |
Db max - Max OR shoulder diameter | 66 mm |
ras max - Max shaft & housing fillet radius | 1 mm |