Corpo fundido cinzento com armação treliçadarolamentos de esferas com inserção radial com anel de trava excêntrico,junta de vedação com base tripla
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
A - Housing width | 50 mm |
A5 - Total height - frame + insert | 60,1 mm |
B1 - Overall width Inner Ring | 48,3 mm |
d - Shaft diameter | 31,75 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
e - Distance mounting surface to bearing center | 30 mm |
G1 - Thread size | TR 20x4 |
H - Housing length, width or diameter | 212 mm |
J - Mounting holes distance | 166 mm |
L - Housing length | 337 mm |
L1 - Distance attachment end face to bearing centerline | 95 mm |
L4 - Total length - frame + screw | 396 mm |
m - Mounting hole distance | 127 mm |
m1 - Mounting hole distance | 19 mm |
N - Mounting hole dimension | 12 |
P - Max moving distance | 150 mm |
S - Distance front side/bearing centre | 18,2 mm |
SW - Wrench size | 11 mm |
T - Sheet thickness | 6 mm |
DESEMPENHO | |
---|---|
C - Dynamic load rating | 19,5 kN |
C0 - Static load rating | 11,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OUTRAS CARACTERÍSTICAS | |
---|---|
Peso | 6,68 kg |
Torque recomendado para fixação do parafuso de pressão | 8 N-m |