• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

EXT206T20CCE - SNR

EXT206T20CCE

Corpo fundido cinzento,rolamentos de esferas com inserção radial com anel de trava excêntrico,junta labirinto, para aplicações em alta temperatura
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
A - Housing width37 mm
A1 - Width of location slot12 mm
A228 mm
B1 - Overall width Inner Ring48,3 mm
d - Shaft diameter30 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve44,1 mm
Dz - Outer diameter of cover70 mm
G - Grease fittingM6x1
H - Housing length, width or diameter102 mm
H1 - Distance between location slots89 mm
H2 - Housing height / width56 mm
L - Housing length113 mm
L1 - Distance attachment end face to bearing centerline70 mm
L2 - Thickness of attachment end10 mm
L3 - Length of guidance slot/face57 mm
N - Mounting hole dimension22 mm
N1 - Length of attachment slot16 mm
N2 - Height of attachment slot37 mm
S - Distance front side/bearing centre18,2 mm
Z - Width over covers70,7 mm
undefined
DESEMPENHO
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.200 °C
OUTRAS CARACTERÍSTICAS
Peso1,422 kg
Torque recomendado para fixação do parafuso de pressão5,5 N-m