Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Gaiolas de agulhas

K32X38X26 - NTN

K32X38X26

Rolamento de agulha, montagem da gaiola, gaiola de aço

Documentation

Product information

CARACTERÍSTICAS TÉCNICAS
MarcaNTN
Fw - Under rollers diameter32 mm
Ew - Upper rollers diameter38 mm
Bc - Cage Width26 mm
Peso0,041 kg
undefined
DESEMPENHO
Cr - Dynamic load rating31,5 kN
C0r - Static load rating54 kN
N lim - Grease lubrication limit speed8500 tr/min
N lim - Oil lubrication limit speed13000 tr/min
Tmin - Temperatura mín de operação-20 °C
Tmax - Temperatura máx de operação120 °C
RECOMENDACOES DE BARREIRA
b - Raceway width26 mm