• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

UKFA207HCO - SNR

UKFA207HCO

Corpo fundido cinzento,rolamentos de esferas com inserção radial com bucha de aperto,junta de vedação com anel de projeção
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
A - Housing height34 mm
A1 - Housing foot height / flange height16 mm
A2 - Total height from mounting surface41,5 mm
B - Width of Inner Ring27 mm
B1 - Overall width Inner Ring43 mm
d - Shaft diameter30 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve52 mm
Dz - Outer diameter of cover80 mm
e - Distance mounting surface to bearing center19 mm
G - Grease fittingM6x1
H - Housing length, width or diameter161 mm
J - Mounting holes distance130 mm
J1 - Center distance of slotted hole66 mm
L - Housing width / diameter90 mm
L1 - Housing width at slotted hole82 mm
N - Mounting hole dimension15 mm
Z - Width over covers48,7 mm
undefined
DESEMPENHO
C - Dynamic load rating25,7 kN
C0 - Static load rating15,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OUTRAS CARACTERÍSTICAS
Peso1,398 kg
Adapter sleeve designationH2307