• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

UKFC206HCO - SNR

UKFC206HCO

Corpo fundido cinzento,rolamentos de esferas com inserção radial com bucha de aperto,junta de vedação com anel de projeção
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
A - Housing height31 mm
A1 - Housing foot height / flange height8 mm
A2 - Total height from mounting surface30,5 mm
A4 - Housing height from mounting surface23 mm
B - Width of Inner Ring25 mm
B1 - Overall width Inner Ring38 mm
d - Shaft diameter25 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve45 mm
Dz - Outer diameter of cover70 mm
e - Distance mounting surface to bearing center10 mm
G - Grease fittingM6x1
H3 - Centering dia80 mm
J - Mounting holes distance100 mm
L - Housing width / diameter125 mm
N - Mounting hole dimension12 mm
Z - Width over covers44,4 mm
undefined
DESEMPENHO
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OUTRAS CARACTERÍSTICAS
Peso1,365 kg
Adapter sleeve designationH2306