• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

UKPE209-24H - SNR

UKPE209-24H

Corpo fundido cinzento,rolamentos de esferas com inserção radial com bucha de aperto,junta de vedação com anel de projeção
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
A - Housing width48 mm
A1 - Housing top width32 mm
B - Width of Inner Ring30 mm
d - Shaft diameter38,1 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve65 mm
G - Grease fittingR1/8"
H - Distance mounting base to centerline spheric. seating diam.54 mm
H1 - Housing foot height21,5 mm
H2 - Housing height107 mm
J - Mounting holes distance150 mm
L - Housing length192 mm
L1 - Housing foot length54,5 mm
N - Mounting hole dimension14 mm
N1 - Mounting hole length29 mm
s1 - Distance nut to middle of bearing raceway26 mm
undefined
DESEMPENHO
C - Dynamic load rating31,85 kN
C0 - Static load rating20,8 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OUTRAS CARACTERÍSTICAS
Peso2,34 kg
Adapter sleeve designationH2309-24