• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

UKPE212H - SNR

UKPE212H

Corpo fundido cinzento,rolamentos de esferas com inserção radial com bucha de aperto,junta de vedação com anel de projeção
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
A - Housing width60 mm
A1 - Housing top width42 mm
B - Width of Inner Ring36 mm
d - Shaft diameter55 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve80 mm
G - Grease fittingR1/8"
H - Distance mounting base to centerline spheric. seating diam.69,9 mm
H1 - Housing foot height25 mm
H2 - Housing height140 mm
J - Mounting holes distance190 mm
L - Housing length240 mm
L1 - Housing foot length71 mm
N - Mounting hole dimension18 mm
N1 - Mounting hole length28 mm
s1 - Distance nut to middle of bearing raceway31 mm
undefined
DESEMPENHO
C - Dynamic load rating52,5 kN
C0 - Static load rating32,8 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OUTRAS CARACTERÍSTICAS
Peso4,81 kg
Adapter sleeve designationH2312