Bearing housings from NTN and SNR brand

Strictly speaking, bearing housings can be described as a "bearing housing unit", as these are radial ball bearings with sealings that are inserted into a prefabricated housing. The installed bearing is therefore also referred to as a "bearing insert". Bearing housings can support axial and radial loads and are also suitable for one-off compensation of misalignments. The bearing inserts are always filled with lubricant.
Housing + bearing insert + sealing = unit
They are characterised by the following advantages:
- European and Japanese dimensional system: one insert for both
- relubrication --> one insert for both dimensional systems (J + EU)
- optimised storage (one insert for the two versions) --> reduced storage costs
- materials for every application
- increased flexibility
- compensation of misalignments
- among the top 3 on the market
- housing in grey cast iron / sheet steel / stainless steel / thermoplastic
- extensive comparison lists available
- large selection of sealing variants and comprehensive cap system
Product Range
Click on the images below to go to the respective products for the bearing housings in our shop.
Accessories

Protective covers & caps