• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

SENTINEL bearings of the NTN and SNR brands: the bearing series for the food industry with solid lubrication

Image1.png

In the food industry, there are high demands on hygiene, availability and environmental protection on the one hand, while new industry requirements are regularly added on the other. In addition, system availability must often be guaranteed, while production and personnel costs must be kept as low as possible.
Our environmentally friendly solution: the SENTINEL series. This range of high-quality bearings, which are lubricated with the SNR brand solid LUBSOLID, includes stainless steel deep groove ball bearings, thermoplastic housing bearings and stainless steel housing bearings. Bearings from the SENTINEL range make your application safer as they are resistant to high-pressure washing. They also prevent grease from escaping and contamination and bacteria from entering. By eliminating relubrication intervals and extending bearing life, SENTINEL series products stand for high productivity. Thanks to the low grease and bearing consumption, SENTINEL is an ecologically responsible solution.

The following challenges:

  • System availability despite staff shortages: regular and extensive system cleaning
  • Purchasing: potential savings on storage and grease to increase profitability
  • Technology: application-specific technical versions (e.g. NSF H1 registered grease)
  • Fulfilling ever new industry requirements
  • Environmental responsibility: CSR* --> REDUCING the CO2 footprint
     
They are characterized by the following advantages:
 
  • Environmentally friendly (during maintenance): Reduction of bearing changes, grease consumption and
    elimination of relubrication à high cost-saving potential
  • Production safety: Reduction of production downtimes - prevention of grease leakage
  • Barrier against contamination & bacteria
  • Approved according to NSF category H1
  • High resistance to washout

Product Range

Click on the images below to go to the respective products for the food industry in our shop.

Application examples

Further useful links