
OM3777
Applicazioni:
Fiat/Lancia: Scudo, Zeta, Phedra
Ford: Fiesta, Fusion, Focus, Focus C-Max
Citroën: C1, C2, C3, C3 Pluriel, C4, C4 Picasso, C5, C6, C8, DS3, DS4, Xantia, Xsara, Xsara Picasso, Evasion, Berlingo,
Jumpy, Jumper, Saxo, ZX, XM, Evasion, AX
Peugeot: 107, 1007, 206 cc, 207, 208, 306, 307 cc, 308, 406, 407, 607, 806, 807, Partner, Expert, Boxer, 206, 106, 605, 205, 405
Motori:
Fiat/Lancia: 2.0 16V
Ford: 1.4 -1.6 Duratorq TDCI
PSA: 1.4 -1.6 HDI, 1.8, 1.8 16V, 2.0, 2.0 turbo, 1.8 16V, 2.0 16V
OEM :
0132-AB, 0132-AJ1, 0153-G, 0178-E, 0188-M, 0188-Q2, 0189-J, 0189-R, 0189-S1, 0189-S2, 0194-A, 0194-C, 21-262, 303-734, 4200-TH, 4507-TB, 4533-TAC1, 5711-TA
DV4TD (8HW/8HX/8HZ) , DV4TED4 (8HV/8HY) , DV6ATED4 (9HX/9HY/9HZ) , DW10 (RHY/RHV/RHZ/RHS/RHM/RHW/RHT/RHR/RHX) , DW12 (4HX/4HZ/4HW/4HY) , DW8 (WJZ/WJY) , ET3JE (KFU) , EW10 , EW10-CVI (RLZ) , EW10A (RFJ) , EW10D (RLZ) , EW10J4 (RFR) , EW10J4D (RLZ) , EW10J4S (RFK) , EW12 (3FZ) , EW12J4 (3FZ) , EW7J4 (6FZ) , EW7J4 (RLZ) , F6JA , F6JB , F6JC , G8DA , G8DB , HHDA , HHDB , HHJA , HHJB , TU3A/JP (KFV/KFW)
Accedi
Aggiungi prodotto al carrelloDocumentation
Product information
CARATTERISTICHE | |
---|---|
Weight | 1,5 kg |
Warranty period (years) | 5 |