Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

flangiato

SM-UCFC209D1 - NTN

SM-UCFC209D1

Corpo esterno in ghisa, cuscinetto-inserto radiale a sfere con grani filettati, tenuta con deflettore

Supporti autoallineanti con ampia scelta di supporti di fissaggio, disponibili in ghisa, acciaio inox o termoplastica.

Il kit contiene le seguenti referenze

  • FC209D1
  • UC209D1

Documentation

Product information

PRODUCT DEFINITION
MarchioNTN
A - Altezza alloggiamento38 mm
Flange thickness (A1)26 mm
Distance from mounting surface to raceway (A2)10 mm
Centering height (A3)12 mm
Total height including pressed steel cover (A4)63 mm
Insert IR width (B)49,2 mm
Bore dia. (shaft diameter)45
H3 - Diametro di centraggio105 mm
Pitch dia. of attachment bolt holes (J)132 mm
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1)93,3 mm
Overall length (L)160 mm
Dia. of attachment bolt hole (N)16 mm
Distance IR face - middle of bearing raceway (S)19 mm
Distance between insert and press steel dust cover (t1)8 mm
OTHER FEATURES
Peso2,7 kg