
Referans OBK53.018
Yeni
Giriş Yap
Bu ürünü sepetinize ekleyinDocumentation
Product information
| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 117 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 775 mm |
| Weight | 0,23 kg |

| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 117 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 775 mm |
| Weight | 0,23 kg |