
Referans OBK53.021
Yeni
Giriş Yap
Bu ürünü sepetinize ekleyinDocumentation
Product information
| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 103 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 70 mm |
| Weight | 0,21 kg |

| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 103 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 70 mm |
| Weight | 0,21 kg |