
Referans OBK74.007
Yeni
Giriş Yap
Bu ürünü sepetinize ekleyinDocumentation
Product information
| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 115 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 82 mm |
| Weight | 0,23 kg |

| ÖZELLİKLER | |
|---|---|
| Height (Driveshaft) | 115 mm |
| Bellows material | Plastique |
| Fitting position | Roue |
| İç çap n°1 | 82 mm |
| Weight | 0,23 kg |